TrilliumSeries® Adiabatic Condenser

TrilliumSeries® Adiabatic Condenser

The TrilliumSeries® Adiabatic Condenser combines the best of evaporative and dry cooling to optimize energy and water savings. Users can reduce peak energy use by 44% vs. traditional air-cooled products or reduce water use by 90% vs. traditional evaporative products. For all of your commercial and industrial refrigeration application needs COand ammonia are available.

  • Up to 376 tons2
  • Adiabatic // EC Fans // Controls

 

Benefits

  • Energy
  • Water
  • Reliability
  • Maintenance
Energy

Whisper Quiet Fans: Direct drive VSEC motors minimize fan energy requirement

Controls: Plug and play, self-contained capability, optimized energy and water savings, communication protocol flexibility, and automatic unit self-cleaning.

Pre-Cooler: Highest efficiency pads for the coldest air possible minimizes fluid temperatures and compressor energy usage year-round.

Lowest System Energy

UP TO 44% PEAK ENERGY REDUCTION*

  • Achieve lowest condensing temperatures and compressor energy savings year-round with BAC’s highest-efficiency and fully-wetted pre-cooler pads and daily self-clean protocols
  • Optimize unit and compressor energy with built-in capabilities for head-pressure and TD control, via remote fan control or self-contained operation with the plug-and-play controls
  • Different modes available to achieve peak performance during the day and conserve energy and limit sound at night
  • Potential for substantial state and local energy rebates

* Compared to a system using air-cooled units by operating compressors at significantly lower condensing temperatures.

Water
Reliability
Maintenance

Key Resources

Get in touch with an expert near you.
Want to select your specific model?