,Model##Other##,Nominal Tonnage##Other##,Fan Motor HP##Electrical_Power##Horsepower,Number of Fan Motors##Other##,Pump HP##Electrical_Power##Horsepower,Motor Radius##Length##Inches,Motor Length##Length##Inches,Maximum Flow##Piping_Flow##us_gallons_per_minute,Box Size##Other##,Unit Airflow##hvac_air_flow##cubic_feet_per_minute,Length##Length##Inches,Pump Length##Length##Inches,Discharge From Face##Length##Inches,Width##Length##Inches,Ctr1 Column##Length##Inches,Ctr2 Column##Length##Inches,Ctr3 Column##Length##Inches,Lower Height##Length##Inches,Air Inlet Height##Length##Inches,Casing Height##Length##Inches,Outer Door Spacing##Length##Inches,Coil Connection Spacing##Length##Inches,Coil Connection Width##Length##Inches,Inlet Offset##Length##Inches,Inlet Elevation##Length##Inches,Mechanical Height##Length##Inches,Fan Deck Height##Length##Inches,Height##Length##Inches,Access Door Height##Length##Inches,Access Door Width##Length##Inches,Access Door Offset##Length##Inches,Mounting Bolt Centerline##Length##Inches,Mounting Bolt Edge Distance##Length##Inches,Spray Water Outlet Elevation##Length##Inches,Spray Water Outlet from CL##Length##Inches,Makeup Pipe Size##Pipe_Size##Inches,Makeup Elevation##Length##Inches,Makeup from CL##Length##Inches,Overflow Elevation##Length##Inches,Overflow from CL##Length##Inches,Drain Elevation##Length##Inches,Drain from CL##Length##Inches,Pump Piping Configuration##Other##,Mechanical Configuration##Other##,Casing Configuration##Other##,Steel Configuration##Other##,Fan Radius##Length##Inches,Fan Guard Height##Length##Inches,Standard Fan Cowl##Length##Inches,Air Intake Clearance W##Length##Feet,Air Intake Clearance L##Length##Feet,Operating Weight##Force##Pounds_Force,Spray Water Inlet Pipe Size##Pipe_Size##Inches,Box Classification##Other##,Fan Cowl Roll Form Radius##Length##Inches
PFI-0406N-3D1DZ-G1,PFI-0406N-3D1DZ-G1,18,3.0,1,0.75,4.5,4.125,470,4.0x06,13818,71.75,19,6,48,0.0625,0.0625,0.0625,38.375,15.75,79.875,57.125,48.625,25,8.75,109.5,23.75,142,152.5,16,28,40.875,63.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive 1F R2011 : Base SI,P Series Casing R2011 1FD : Type 1,PT2 Plan A-4 R2011 : PT2 Plan A-4,21,2.875,7.625,3,3,4690,3,1,3
PFI-0406N-3D1EZ-G1,PFI-0406N-3D1EZ-G1,20,3.0,1,0.75,4.5,4.125,470,4.0x06,13264,71.75,19,6,48,0.0625,0.0625,0.0625,38.375,15.75,94.875,57.125,63.625,25,8.75,124.5,23.75,157,167.5,16,28,40.875,63.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive 1F R2011 : Base SI,P Series Casing R2011 1FD : Type 1,PT2 Plan A-4 R2011 : PT2 Plan A-4,21,2.875,7.625,3,3,4950,3,1,3
PFI-0406N-3D3EZ-H1,PFI-0406N-3D3EZ-H1,23,5.0,1,0.75,4.5,5.125,470,4.0x06,14922,71.75,19,6,48,0.0625,0.0625,0.0625,38.375,15.75,94.875,57.125,63.625,25,8.75,124.5,23.75,157,167.5,16,28,40.875,63.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive 1F R2011 : Base SI,P Series Casing R2011 1FD : Type 1,PT2 Plan A-4 R2011 : PT2 Plan A-4,21,2.875,7.625,3,3,5230,3,1,3
PFI-0406N-4D2DZ-G1,PFI-0406N-4D2DZ-G1,23,3.0,1,0.75,4.5,4.125,470,4.0x06,12690,71.75,19,6,48,0.0625,0.0625,0.0625,38.375,15.75,87.375,57.125,56.125,25,8.75,117,23.75,149.5,160,16,28,40.875,63.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive 1F R2011 : Base SI,P Series Casing R2011 1FD : Type 1,PT2 Plan A-4 R2011 : PT2 Plan A-4,21,2.875,7.625,3,3,5310,3,1,3
PFI-0406N-4D1EZ-H1,PFI-0406N-4D1EZ-H1,27,5.0,1,0.75,4.5,5.125,470,4.0x06,15127,71.75,19,6,48,0.0625,0.0625,0.0625,38.375,15.75,102.375,57.125,71.125,25,8.75,132,23.75,164.5,175,16,28,40.875,63.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive 1F R2011 : Base SI,P Series Casing R2011 1FD : Type 1,PT2 Plan A-4 R2011 : PT2 Plan A-4,21,2.875,7.625,3,3,5400,3,1,3
PFI-0406N-5D1EZ-G1,PFI-0406N-5D1EZ-G1,27,3.0,1,0.75,4.5,4.125,470,4.0x06,12202,71.75,19,6,48,0.0625,0.0625,0.0625,38.375,15.75,108.875,57.125,77.625,25,8.75,138.5,23.75,171,181.5,16,28,40.875,63.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive 1F R2011 : Base SI,P Series Casing R2011 1FD : Type 1,PT2 Plan A-4 R2011 : PT2 Plan A-4,21,2.875,7.625,3,3,5810,3,1,3
PFI-0406N-5D4DZ-J1,PFI-0406N-5D4DZ-J1,33,7.5,1,0.75,5.25,7.125,470,4.0x06,14944,71.75,19,6,48,0.0625,0.0625,0.0625,38.375,15.75,94.875,57.125,63.625,25,8.75,124.5,23.75,157,167.5,16,28,40.875,63.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive 1F R2011 : Base SI,P Series Casing R2011 1FD : Type 1,PT2 Plan A-4 R2011 : PT2 Plan A-4,21,2.875,7.625,3,3,6350,3,1,3
PFI-0406N-6D2DZ-H1,PFI-0406N-6D2DZ-H1,32,5.0,1,0.75,4.5,5.125,470,4.0x06,13819,71.75,19,6,48,0.0625,0.0625,0.0625,38.375,15.75,102.375,57.125,71.125,25,8.75,132,23.75,164.5,175,16,28,40.875,63.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive 1F R2011 : Base SI,P Series Casing R2011 1FD : Type 1,PT2 Plan A-4 R2011 : PT2 Plan A-4,21,2.875,7.625,3,3,6290,3,1,3
PFI-0406N-6D2DZ-J1,PFI-0406N-6D2DZ-J1,35,7.5,1,0.75,5.25,7.125,470,4.0x06,15668,71.75,19,6,48,0.0625,0.0625,0.0625,38.375,15.75,102.375,57.125,71.125,25,8.75,132,23.75,164.5,175,16,28,40.875,63.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive 1F R2011 : Base SI,P Series Casing R2011 1FD : Type 1,PT2 Plan A-4 R2011 : PT2 Plan A-4,21,2.875,7.625,3,3,6420,3,1,3
PFI-0412N-2D4DZ-G2,PFI-0412N-2D4DZ-G2,36,3.0,2,1.50,4.5,4.125,470,4.0x12,25249,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,79.875,57.125,48.625,25,8.75,109.5,23.75,142,152.5,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,8250,3,1,3
PFI-0412N-3D1DZ-G2,PFI-0412N-3D1DZ-G2,43,3.0,2,1.50,4.5,4.125,470,4.0x12,25790,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,79.875,57.125,48.625,25,8.75,109.5,23.75,142,152.5,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,8390,3,1,3
PFI-0412N-3D2EZ-G2,PFI-0412N-3D2EZ-G2,48,3.0,2,1.50,4.5,4.125,470,4.0x12,24211,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,94.875,57.125,63.625,25,8.75,124.5,23.75,157,167.5,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,9110,3,1,3
PFI-0412N-3D2DZ-H2,PFI-0412N-3D2DZ-H2,49,5.0,2,1.50,4.5,5.125,470,4.0x12,29496,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,79.875,57.125,48.625,25,8.75,109.5,23.75,142,152.5,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,8710,3,1,3
PFI-0412N-4D1EZ-G2,PFI-0412N-4D1EZ-G2,54,3.0,2,1.50,4.5,4.125,470,4.0x12,23838,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,102.375,57.125,71.125,25,8.75,132,23.75,164.5,175,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,9630,3,1,3
PFI-0412N-4D1DZ-H2,PFI-0412N-4D1DZ-H2,55,5.0,2,1.50,4.5,5.125,470,4.0x12,28962,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,87.375,57.125,56.125,25,8.75,117,23.75,149.5,160,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,9250,3,1,3
PFI-0412N-4D3EZ-H2,PFI-0412N-4D3EZ-H2,62,5.0,2,1.50,4.5,5.125,470,4.0x12,26498,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,102.375,57.125,71.125,25,8.75,132,23.75,164.5,175,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,10350,3,1,3
PFI-0412N-4D2EZ-J2,PFI-0412N-4D2EZ-J2,67,7.5,2,1.50,5.25,7.125,470,4.0x12,30905,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,102.375,57.125,71.125,25,8.75,132,23.75,164.5,175,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,10310,3,1,3
PFI-0412N-5D3EZ-G2,PFI-0412N-5D3EZ-G2,59,3.0,2,1.50,4.5,4.125,470,4.0x12,21660,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,108.875,57.125,77.625,25,8.75,138.5,23.75,171,181.5,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,11290,3,1,3
PFI-0412N-5D1EZ-J2,PFI-0412N-5D1EZ-J2,70,7.5,2,1.50,5.25,7.125,470,4.0x12,30741,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,108.875,57.125,77.625,25,8.75,138.5,23.75,171,181.5,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,10720,3,1,3
PFI-0412N-6D1DZ-H2,PFI-0412N-6D1DZ-H2,65,5.0,2,1.50,4.5,5.125,470,4.0x12,26905,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,102.375,57.125,71.125,25,8.75,132,23.75,164.5,175,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,10900,3,1,3
PFI-0412N-6D1EZ-J2,PFI-0412N-6D1EZ-J2,76,7.5,2,1.50,5.25,7.125,470,4.0x12,29728,143.75,20,6,48,0.0625,3.5,0.0625,38.375,15.75,116.375,57.125,85.125,25,8.75,146,23.75,178.5,189,16,28,40.875,135.75,1.125,6,5,1.5,19.75,15.25,13,7.625,3.125,20.25,PF2 Pump Piping RH 4X CC : RH Pump and Piping 4X CC,PT2 Direct Drive R2011 : Base SI,P Series Casing R2011 2FD : Type 1,PT2 Plan A-6 R2011 : PT2 Plan A-6,21,2.875,7.625,3,3,11550,3,1,3