,Model##Other##,Nominal Tonnage##Other##,Fan Motor HP##Electrical_Power##Horsepower,Number of Fan Motors##Other##,Minimum Flow##Piping_Flow##us_gallons_per_minute,Maximum Flow##Piping_Flow##us_gallons_per_minute,Box Size##Other##,Unit Airflow##hvac_air_flow##cubic_feet_per_minute,Length##Length##Inches,Pan Width##Length##Inches,Lower Height##Length##Inches,Casing Width##Length##Inches,Casing Center Offset##Length##Inches,Casing Height##Length##Inches,Inlet Offset##Length##Inches,Inlet Elevation##Length##Inches,Number of Nozzles##Other##,PC1##Other##,PC2##Other##,E1##Other##,E2##Other##,Height##Length##Inches,Mounting Bolt Centerline##Length##Inches,Mounting Bolt Edge Distance##Length##Inches,Recommended Support Arrangement##Other##,Makeup Pipe Size##Pipe_Size##Inches,Drain Elevation##Length##Inches,Drain from Blankoff##Length##Inches,Outlet Elevation##Length##Inches,Outlet from Blankoff##Length##Inches,Overflow Elevation##Length##Inches,Overflow from Blankoff##Length##Inches,Makeup Elevation##Length##Inches,Makeup from Blankoff##Length##Inches,Intake Setback##Length##Inches,Intake Base Elevation##Length##Inches,Fan Housing Radius##Length##Inches,Fan Housing Setback##Length##Inches,Fan Housing Width##Length##Inches,Fan Housing Elevation##Length##Inches,Fan Spacing##Length##Inches,Fan Configuration##Other##,Air Intake Clearance##Length##Feet,Operating Weight##Force##Pounds_Force,Minimum Inlet Size##Pipe_Size##Inches,Minimum Outlet Size##Pipe_Size##Inches,Box Classification##Other##
VT1-275-P,VT1-275-P,275,40.0,1,514,1423,12x12,82350,139.75,142,100,140.75,0.625,54.625,7.75,146.875,150,0.1048635,0.010008898,2,2.28,154.625,127.5,1.375,Series V Plan A-4 : Configuration,1.5,6.625,3.375,14.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,42,Series V 3 Fanwscrn : Configuration,9,15190,8,8,4
VT1-307-O,VT1-307-O,307,30.0,1,618,2092,12x12,74350,139.75,142,100,140.75,0.625,77.375,9.5,167.875,150,0.1048635,0.010008898,2,2.28,177.375,127.5,1.375,Series V Plan A-4 : Configuration,1.5,6.625,3.375,14.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,42,Series V 3 Fanwscrn : Configuration,9,15780,8,8,4
VT1-340-P,VT1-340-P,340,40.0,1,685,1643,12x12,81550,139.75,142,100,140.75,0.625,77.375,9.5,167.875,150,0.1048635,0.010008898,2,2.28,177.375,127.5,1.375,Series V Plan A-4 : Configuration,1.5,6.625,3.375,14.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,42,Series V 3 Fanwscrn : Configuration,9,15970,8,8,4
VT1-375-P,VT1-375-P,375,40.0,1,794,1737,12x12,79300,139.75,142,100,140.75,0.625,94.125,9.5,184.625,150,0.1048635,0.010008898,2,2.28,194.125,127.5,1.375,Series V Plan A-4 : Configuration,1.5,6.625,3.375,14.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,42,Series V 3 Fanwscrn : Configuration,9,16940,8,8,4
VT1-400-Q,VT1-400-Q,400,50.0,1,848,1850,12x12,85150,139.75,142,100,140.75,0.625,94.125,9.5,184.625,150,0.1048635,0.010008898,2,2.28,194.125,127.5,1.375,Series V Plan A-4 : Configuration,1.5,6.625,3.375,14.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,42,Series V 3 Fanwscrn : Configuration,9,16980,8,8,4
VT1-415-R,VT1-415-R,415,60.0,1,881,1917,12x12,90250,139.75,142,100,140.75,0.625,94.125,9.5,184.625,150,0.1048635,0.010008898,2,2.28,194.125,127.5,1.375,Series V Plan A-4 : Configuration,1.5,6.625,3.375,14.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,42,Series V 3 Fanwscrn : Configuration,9,17100,8,8,4
VT1-416-O,VT1-416-O,416,30.0,2,781,2144,12x18,125046,212.125,142,100,140.75,0.625,54.625,8.75,145.875,230,0.10438228,0.010331421,2,2.22,154.625,97.875,1.375,Series V Plan A-8 : Configuration,1.5,6.625,3.375,13.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,54,Series V 4 Fanwscrn : Configuration,11.5,22430,10,10,4
VT1-478-N,VT1-478-N,478,25.0,2,964,2307,12x18,116150,212.125,142,100,140.75,0.625,77.375,10.5,166.875,230,0.10438228,0.010331421,2,2.22,177.375,97.875,1.375,Series V Plan A-8 : Configuration,1.5,6.625,3.375,13.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,54,Series V 4 Fanwscrn : Configuration,11.5,23600,10,10,4
VT1-507-O,VT1-507-O,507,30.0,2,1023,2445,12x18,123150,212.125,142,100,140.75,0.625,77.375,10.5,166.875,230,0.10438228,0.010331421,2,2.22,177.375,97.875,1.375,Series V Plan A-8 : Configuration,1.5,6.625,3.375,13.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,54,Series V 4 Fanwscrn : Configuration,11.5,23640,10,10,4
VT1-560-O,VT1-560-O,560,30.0,2,1186,2596,12x18,119750,212.125,142,100,140.75,0.625,94.125,10.5,183.625,230,0.10438228,0.010331421,2,2.22,194.125,97.875,1.375,Series V Plan A-8 : Configuration,1.5,6.625,3.375,13.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,54,Series V 4 Fanwscrn : Configuration,11.5,25080,10,10,4
VT1-600-P,VT1-600-P,600,40.0,2,1273,2777,12x18,131250,212.125,142,100,140.75,0.625,94.125,10.5,183.625,230,0.10438228,0.010331421,2,2.22,194.125,97.875,1.375,Series V Plan A-8 : Configuration,1.5,6.625,3.375,13.5,27.125,29,4.75,40.5,65.25,3,4,48,20,24,54,54,Series V 4 Fanwscrn : Configuration,11.5,25460,10,10,4