,Model##Other##,Nominal Tonnage##Other##,Fan Motor HP##Electrical_Power##Horsepower,Minimum Flow##Piping_Flow##us_gallons_per_minute,Maximum Flow##Piping_Flow##us_gallons_per_minute,Box Size##Other##,Unit Airflow##hvac_air_flow##cubic_feet_per_minute,Length##Length##Inches,Width##Length##Inches,Height##Length##Inches,Casing Length##Length##Inches,Top of Fan Housing##Length##Inches,Outlet Elevation##Length##Inches,Outlet Offset##Length##Inches,Outlet Projection##Length##Inches,Inlet Elevation##Length##Inches,Makeup from End##Length##Inches,Access from End##Length##Inches,Access from Base##Length##Inches,Drain from End##Length##Inches,Overflow from End##Length##Inches,Fan Wheel Diameter##Length##Inches,Vertical Fan Axis##Length##Inches,Horizontal Fan Axis##Length##Inches,Air Intake Clearance##Length##Inches,Attenuator Overhang##Length##Inches,Operating Weight##Force##Pounds_Force,Mounting Bolt Centerline##Length##Inches,Mounting Bolt Edge Distance##Length##Inches,Makeup Pipe Size##Pipe_Size##Inches,Overflow Pipe Size##Pipe_Size##Inches,Water Inlet Pipe Size##Pipe_Size##Inches,Number of Nozzles##Other##,PC1##Other##,PC2##Other##,E1##Other##,E2##Other##
VTL 016-E,VTL 016-E,16,1.5,32,76,4x3,7680,84.75,49.25,62,35.375,59.875,4.5625,16.875,2.25,48.75,8.625,19.5625,19.875,27.75,7.625,24,42,30,36,11,1620,54,1.125,1,2,3,16,0.071009943,0.010444019,2.16,2.07
VTL 021-F,VTL 021-F,21,2.0,42,100,4x3,8150,84.75,49.25,62,35.375,59.875,4.5625,16.875,2.25,48.75,8.625,19.5625,19.875,27.75,7.625,24,42,30,36,11,1660,54,1.125,1,2,3,16,0.071009943,0.010444019,2.16,2.07
VTL 027-F,VTL 027-F,27,2.0,57,122,4x3,7370,84.75,49.25,79,35.375,59.875,4.5625,16.875,2.25,67,8.625,19.5625,19.875,27.75,7.625,24,42,30,36,11,1740,54,1.125,1,2,3,16,0.071009943,0.010444019,2.16,2.07
VTL 030-G,VTL 030-G,30,3.0,64,136,4x3,8270,84.75,49.25,79,35.375,59.875,4.5625,16.875,2.25,67,8.625,19.5625,19.875,27.75,7.625,24,42,30,36,11,1770,54,1.125,1,2,3,16,0.071009943,0.010444019,2.16,2.07
VTL 034-H,VTL 034-H,34,5.0,73,153,4x3,9420,84.75,49.25,79,35.375,59.875,4.5625,16.875,2.25,67,8.625,19.5625,19.875,27.75,7.625,24,42,30,36,11,1810,54,1.125,1,2,3,16,0.071009943,0.010444019,2.16,2.07
VTL 039-H,VTL 039-H,39,5.0,87,170,4x3,8680,84.75,49.25,98,35.375,59.875,4.5625,16.875,2.25,85.375,8.625,19.5625,19.875,27.75,7.625,24,42,30,36,11,1910,54,1.125,1,2,3,16,0.071009943,0.010444019,2.16,2.07
VTL 045-H,VTL 045-H,45,5.0,89,215,4x6,16910,131.75,49.25,62,71.625,70.625,4.0625,16.875,3,48.75,30.625,55.5625,20.625,61.75,44.625,30,48,30,36,12.5,2710,95.5,1.125,1,2,4,32,0.092807475,0.0191488,2.04,2
VTL 051-G,VTL 051-G,51,3.0,108,232,4x6,13350,131.75,49.25,79,71.625,70.625,4.0625,16.875,3,67,30.625,55.5625,20.625,61.75,44.625,30,48,30,36,12.5,2810,95.5,1.125,1,2,4,32,0.092807475,0.0191488,2.04,2
VTL 059-H,VTL 059-H,59,5.0,126,267,4x6,15490,131.75,49.25,79,71.625,70.625,4.0625,16.875,3,67,30.625,55.5625,20.625,61.75,44.625,30,48,30,36,12.5,2830,95.5,1.125,1,2,4,32,0.092807475,0.0191488,2.04,2
VTL 066-J,VTL 066-J,66,7.5,141,299,4x6,17210,131.75,49.25,79,71.625,70.625,4.0625,16.875,3,67,30.625,55.5625,20.625,61.75,44.625,30,48,30,36,12.5,2900,95.5,1.125,1,2,4,32,0.092807475,0.0191488,2.04,2
VTL 072-K,VTL 072-K,72,10.0,154,325,4x6,18690,131.75,49.25,79,71.625,70.625,4.0625,16.875,3,67,30.625,55.5625,20.625,61.75,44.625,30,48,30,36,12.5,2930,95.5,1.125,1,2,4,32,0.092807475,0.0191488,2.04,2
VTL 079-K,VTL 079-K,79,10.0,176,343,4x6,17500,131.75,49.25,98,71.625,70.625,4.0625,16.875,3,85.375,30.625,55.5625,20.625,61.75,44.625,30,48,30,36,12.5,3100,95.5,1.125,1,2,4,32,0.092807475,0.0191488,2.04,2
VTL 082-K,VTL 082-K,82,10.0,168,382,4X9,22400,179.75,49.25,79,107.5,70.625,5.125,15.8125,4.125,67,66.5,91.4375,20.375,87.625,80.4375,30,48,30,48,0,3810,131.25,1.125,1,2,6,48,0.073798857,0.03221217,2.08,1.75
VTL 092-L,VTL 092-L,92,15.0,188,428,4X9,24980,179.75,49.25,79,107.5,70.625,5.125,15.8125,4.125,67,66.5,91.4375,20.375,87.625,80.4375,30,48,30,48,0,3940,131.25,1.125,1,2,6,48,0.073798857,0.03221217,2.08,1.75
VTL 095-K,VTL 095-K,95,10.0,211,416,4X9,21150,179.75,49.25,98,107.5,70.625,5.125,15.8125,4.125,85.375,66.5,91.4375,20.375,87.625,80.4375,30,48,30,48,0,4650,131.25,1.125,1,2,6,48,0.073798857,0.03221217,2.08,1.75
VTL 103-K,VTL 103-K,103,10.0,212,479,4X12,24990,215.75,49.25,79,143.625,70.625,5.125,15.8125,4.125,67,102.625,127.5625,20.375,123.75,116.625,30,48,30,66,0,4740,167.5,1.125,1,3,6,64,0.087406912,0.012555683,2.08,2.18
VTL 116-L,VTL 116-L,116,15.0,240,536,4X12,28200,215.75,49.25,79,143.625,70.625,5.125,15.8125,4.125,67,102.625,127.5625,20.375,123.75,116.625,30,48,30,66,0,4800,167.5,1.125,1,3,6,64,0.087406912,0.012555683,2.08,2.18
VTL 126-M,VTL 126-M,126,20.0,261,580,4X12,30700,215.75,49.25,79,143.625,70.625,5.125,15.8125,4.125,67,102.625,127.5625,20.375,123.75,116.625,30,48,30,66,0,4810,167.5,1.125,1,3,6,64,0.087406912,0.012555683,2.08,2.18
VTL 137-M,VTL 137-M,137,20.0,303,601,4X12,29560,215.75,49.25,98,143.625,70.625,5.125,15.8125,4.125,85.375,102.625,127.5625,20.375,123.75,116.625,30,48,30,66,0,5120,167.5,1.125,1,3,6,64,0.087406912,0.012555683,2.08,2.18
VTL 152-M,VTL 152-M,152,20.0,300,739,8X9,45870,179.75,94.5,62,107.5,70.625,6.125,0,5,49.75,66.5,91.4375,20.375,87.625,80.4375,30,48,30,84,0,6580,131.25,1.125,2,3,8,96,0.063113613,0.008423745,2.24,2.19
VTL 171-L,VTL 171-L,171,15.0,356,796,8X9,39940,179.75,94.5,79,107.5,70.625,6.125,0,5,68,66.5,91.4375,20.375,87.625,80.4375,30,48,30,84,0,6820,131.25,1.125,2,3,8,96,0.063113613,0.008423745,2.24,2.19
VTL 185-M,VTL 185-M,185,20.0,385,860,8X9,43150,179.75,94.5,79,107.5,70.625,6.125,0,5,68,66.5,91.4375,20.375,87.625,80.4375,30,48,30,84,0,6960,131.25,1.125,2,3,8,96,0.063113613,0.008423745,2.24,2.19
VTL 198-N,VTL 198-N,198,25.0,413,918,8X9,46090,179.75,94.5,79,107.5,70.625,6.125,0,5,68,66.5,91.4375,20.375,87.625,80.4375,30,48,30,84,0,7000,131.25,1.125,2,3,8,96,0.063113613,0.008423745,2.24,2.19
VTL 209-O,VTL 209-O,209,30.0,436,968,8X9,48630,179.75,94.5,79,107.5,70.625,6.125,0,5,68,66.5,91.4375,20.375,87.625,80.4375,30,48,30,84,0,7040,131.25,1.125,2,3,8,96,0.063113613,0.008423745,2.24,2.19
VTL 227-O,VTL 227-O,227,30.0,506,988,8X9,46550,179.75,94.5,98,107.5,70.625,6.125,0,5,86.375,66.5,91.4375,20.375,87.625,80.4375,30,48,30,84,0,7470,131.25,1.125,2,3,8,96,0.063113613,0.008423745,2.24,2.19
VTL 245-P,VTL 245-P,245,40.0,504,1154,8X12,58820,215.75,94.5,79,143.625,70.625,6.125,0,5,68,102.625,127.5625,20.375,123.75,116.625,30,48,30,102,0,8970,167.5,1.125,2,3,8,128,0.064573666,0.002219239,2.24,2.84
VTL 272-P,VTL 272-P,272,40.0,601,1197,8X12,56760,215.75,94.5,98,143.625,70.625,6.125,0,5,86.375,102.625,127.5625,20.375,123.75,116.625,30,48,30,102,0,9490,167.5,1.125,2,3,8,128,0.064573666,0.002219239,2.24,2.84