Nexus® Modular Hybrid Cooler Brochure

HYBRID NEW! Enhanced Water
Management, Acoustics,
and Code Compliance
For design, technical information, cost of ownership and more, locate your Sales Rep at BALTIMOREAIRCOIL.COM
UNMATCHED RELIABILITY AND LONGEVITY
• Corrosion-resistant, premium materials are standard
• Fan and motor redundancy reduces unplanned downtime
• EC motor and direct-drive fan system provide the greatest reliability
• Fastest inspection of spray water basin while the unit is in operation
The revolutionary Nexus® Modular Hybrid Cooler is the world’s first intelligent, plug-and-play, modular hybrid fluid cooling
system for HVAC and light industrial applications. Shattering what you know about traditional hybrid fluid coolers, it can
automatically optimize water and energy savings while delivering the lowest installation costs, lowest operating costs,
maximum uptime, lowest maintenance costs, and best water quality in a simplified, compact, and lightweight design.
Nexus® Modular Hybrid Cooler
2
SIMPLIFIED SYSTEM DESIGN
15% REDUCTION IN SYSTEM COSTS
• No need for a separate heat exchanger or controls
• Reduced water treatment requirements, with no sweeper piping
and side-stream filtration required[3]
• Compact design for constrained spaces, including indoors
Notes:
1. Percentage comparisons based on the Nexus® Cooler vs. traditional centrifugal fan fluid coolers. 2. Reduction in installation costs based on 100 ton heat pump installation in Baltimore, MD.
3. Consult your local water treatment expert for your specific system’s needs.
LOWEST INSTALLATION COSTS
35% REDUCTION IN INSTALLATION COSTS
• Flexible shipping options to fit modules into a freight elevator
• Reduced installation cost, time, and risk with:
- Up to 35% less weight, 40% smaller footprint, 8’ lower height
- Single point wiring for all standard electrical components
- Immediate startup with no need for field passivation
30% REDUCTION IN OPERATING COSTS
• Up to 50% water savings and 40% energy savings with
the iPilot® Control System
• Reduction in spray water volume by up to 60% and reduced
water treatment costs with the DiamondClear® Design[3]
• Superior efficiency with a direct-drive, variable-speed EC Fan System
LOWEST OPERATING COSTS MAXIMUM UPTIME
LOWEST MAINTENANCE
90% REDUCTION IN MAINTENANCE COSTS
• Significantly reduced spray water basin maintenance costs with
the Patent-Pending DiamondClear® Design by minimizing scale
build-up and biological growth[3]
• Best-in-class safety; no need for permanent ladders or elevated
platforms to perform routine maintenance
• No regular drive maintenance required with direct-drive EC Fan System
[1]
[1]
[1]
[2]
Modules are Easily
Maneuvered with a
Pallet Jack
Modules can
be Easily Added to
Increase Capacity
Spray Water Basin at
Workbench Height
Allows for Fastest Access
PREVENT, INHIBIT, AND REMOVE BACTERIA
• Turbulent design prevents stagnant water in the system
• Optional daily drain of spray water basin to purge debris and bacteria
• Optional UV System minimizes bacterial growth, integrates with your
water system enhancing health and safety
BEST WATER QUALITY
Nexus® Modular Hybrid Cooler
INNOVATIVE DESIGN FEATURES
you won’t find anywhere else
nexus™ Modular Hybrid Cooler
MODES OF OPERATION
HYBRID
EVAPORATIVE
nExUS MoDE
BalaNCeD eNeRgy aND WateR SaviNgS
EVAPORATIVE
MAXIMUM ENERGY SAVINGS
EnErGY SavEr MoDE
MaxiMUM eNeRgy SaviNgS
in energy Saver Mode, energy savings are maximized by leveraging the full power of
evaporative cooling. during periods when ambient temperatures or loads from the building
or process are relatively high, the Nexus™ Modular Hybrid Cooler operates with all spray
systems active across all modules. During off-design conditions, the eC Fan System will
automatically and intelligently reduce speed whenever possible. As the load is satisfied,
the fans and spray pumps will cycle off.
BaC’s exclusive iPilot™ Control System enables multiple modes of operation to tailor water and
energy performance to your needs. The embedded intelligence gives you the ability to effectively
balance water and energy savings and achieve the lowest possible operating costs.
EvaPoraTivE
OF OPErATiON
oPEraTional
FlExiBiliTY
nexus™ Modular Hybrid Cooler
MODES OF OPERATION
DRY
MAXIMUM WATER SAVINGS
HYBRID
EVAPORATIVE
nExUS MoDE
BalaNCeD eNeRgy aND WateR SaviNgS
in the revolutionary Nexus Mode, you can prioritize the right balance of both. your climate, cooling and energy will determine your specific settings, you can specify the importance of water versus the right balance for your specific situation.
EVAPORATIVE
MAXIMUM ENERGY SAVINGS
EnErGY SavEr MoDE
MaxiMUM eNeRgy SaviNgS
in energy Saver Mode, energy savings are maximized evaporative cooling. during periods when ambient or process are relatively high, the Nexus™ Modular systems active across all modules. During off-design automatically and intelligently reduce speed whenever the fans and spray pumps will cycle off.
BaC’s exclusive iPilot™ Control System enables multiple modes of operation energy performance to your needs. The embedded intelligence gives you balance water and energy savings and achieve the lowest possible operating EvaPoraTivE
waTEr SavEr MoDE
MaxiMUM WateR SaviNgS
MULTiPLE MOdES OF OPErATiON
oPEraTional
FlExiBiliTY
nexus™ Modular MODES OF DRY
MAXIMUM WATER SAVINGS
HYBRID
EVAPORATIVE
nExUS BalaNCeD in the revolutionary the right and energy you can the right EVAPORATIVE
MAXIMUM ENERGY SAVINGS
EnErGY MaxiMUM in energy evaporative or process systems automatically the fans BaC’s exclusive iPilot™ Control System energy performance to your needs. The balance water and energy savings and DrY
EvaPoraTivE
waTEr MaxiMUM in Water hCore™ the eC will activate each module, MULTiPLE MOdES OF OPErATiON
oPEraTional
FlExiBiliTY
ENERGY SAVER MODE
MAXIMUM ENERGY SAVINGS
NEXUS MODE
BALANCED ENERGY AND WATER SAVINGS
WATER SAVER MODE
MAXIMUM WATER SAVINGS
MODES OF
OPERATION
DRY
MAXIMUM WATER SAVINGS
HYBRID
EVAPORATIVE
EVAPORATIVE
MAXIMUM ENERGY SAVINGS
5
DrY
EvaPoraTivE
MULTiPLE MOdES OF OPErATiON
oPEraTional
FlExiBiliTY
inTEGraTED ManaGEMEnT
EVAPORATIVE DRY
hCore® Heat Transfer Technology
Using a highly corrosion-resistant stainless
steel alloy and greater heat transfer surface,
it provides unmatched thermal
performance, exceptional reliability, and long
life in an incredibly compact package.
EC Fan System
Simple design for lowest maintenance, easiest
access and maximum efficiency, this system
includes a direct-drive radial fan and a
variable-speed EC motor.
Modular Design
Its flexible, robust design is ideal for confined
layouts and indoor installations. The lightweight,
compact modules can easily be maneuvered with
a pallet jack and fit into most freight elevators.
DiamondClear® Design
This innovative design significantly cuts
maintenance costs. The spray water basin has
60% less spray water volume, has turbulent
spray water flow, and can be inspected while
in operation. The high-performance spray
resists clogging and delivers proper water
coverage for reduced scaling.
Patented
Patent Pending
iPilot® Control System
Minimizes operating costs by effectively balancing
water and energy savings based on your needs
and preferences with three modes of operation:
ENERGY SAVER Maximizes energy savings though evaporative cooling
WATER SAVER Maximizes water savings through dry cooling
NEXUS Balances energy and water savings to fit your needs
UV System (Optional)
Optional UV system reduces bacterial growth
for best water quality. Factory installed UV lamp,
intensity sensors, and recirculating pump wired
into the iPilot® Control System.
• Non-combustible construction for local code compliance
• Intake and discharge sound attenuation to further reduce sound levels
• Tapered discharge hood to elevate air discharge, increase air discharge
speed, or reduce plan area for indoor ducting
• Positive closure dampers to reduce heat loss from heat pump loops
during winter months
• UV System reduces bacterial growth providing best water quality
enhancing health and safety
AVAILABLE
OPTIONS TO MEET
YOUR APPLICATION
NEEDS:
SNXF/4-A ©2020 › Baltimore Aircoil Company 7600 Dorsey Run Road, Jessup, MD 20794 › Telephone: (410) 799-6200 › Fax: (410) 799-6416
Nexus® Modular Hybrid Cooler
THE BEST CHOICE
Competitors’ Centrifugal
Fan Fluid Cooler
Nexus®
Modular Hybrid Cooler ADVANTAGE NEXUS®!
L x W x H 12’ x 8’ x 13.5’ 9’ x 6’ x 8.5’ 40% SMALLER FOOTPRINT, 5’ SHORTER
Operating Weight 17,300 lbs 11,300 lbs 35% LESS WEIGHT
HP (Fan + Pump) 30 + 3 HP 22.5 + 1.5 HP 25% LESS FAN HP, 50% LESS PUMP HP
Process Fluid Volume 332 gal 117 gal 65% LESS FLUID VOLUME
Spray Basin Volume 212 gal 90 gal 60% LESS WATER VOLUME
Heat Exchanger Galvanized Steel Stainless Steel CORROSION-RESISTANT, ZERO PASSIVATION
Unit Construction Galvanized Steel
Thermosetting Hybrid Polymer/
Stainless Steel HIGHER CYCLES OF CONCENTRATION
Note: Selections are based on cooling 270 gpm water from 95°F to 85°F at 78°F wet bulb.
Consult your local water treatment specialist.
Nexus® Modular Hybrid Cooler
unit weight
11,300 lbs
Competitor unit
17,300 lbs
35% Lighter Weight
Baltimore Aircoil
DATE:
ORDER NO:
R
DRAWING NUMBER:
NXF One Cell Unit Print
2011 Baltimore Aircoil Company. All Rights Reserved. c
FACE D
FACE B
FACE A
FACE C
FACE B
H
W L
FACE A
FACE D
FACE C
M M M M
Baltimore Aircoil
DATE:
ORDER NO:
R
DRAWING NUMBER:
NXF One Cell Unit Print
2011 Baltimore Aircoil Company. All Rights Reserved. c
FACE D
FACE B
FACE A
FACE C
FACE B
H
W L
FACE A
FACE D
FACE C
M M M M
Baltimore Aircoil
DATE:
ORDER NO:
R
DRAWING NUMBER:
NXF One Cell Unit Print
2011 Baltimore Aircoil Company. All Rights Reserved. c
FACE D
FACE B
FACE A
FACE C
FACE B
H
W L
FACE A
FACE D
FACE C
M M M M
9’
8.5’
40% Smaller Footprint
12’
13.5’
6’
8’
Nexus® Modular
Hybrid Cooler
ASSURED PERFORMANCE
The Nexus® Modular Hybrid Cooler was subjected to a rigorous qualification process to ensure corrosion resistance, longevity, and reliability.
It also complies with a number of industry specifications, as well as independent certification from the Cooling Technology Institute (CTI).
IBC
Compliant
The Competition

Brochure