PT2 Cooling Tower
The PT2 Cooling Tower provides the highest amount of cooling in the most compact footprint in the industry, lowering the total amount of space required. It an ideal solution for applications where space is at a premium.
- Thermal Capacity: 103 - 827 tons1
- Flow Rate: Up to 3,100 USGPM1
- Counterflow // Axial Fan // Induced Draft
Series 5000 Industrial Grade Modular Cooling Tower
The Series 5000 Industrial Grade Modular Cooling Tower provides superior performance with maximum uptime for dirty water applications. The Series 5000 has state-of-the-art technology for superior cleanability, the best corrosion-resistance, and the most reliable direct-drive fan system.
- Flow Rate: Up to 2,883 USGPM per module1
- Crossflow // Axial Fan // Induced Draft
Series V Cooling Tower
The Series V Cooling Tower is an ideal like-for-like replacement unit for many existing applications, offering the lowest replacement cost with no structural, electrical or piping modifications. It can overcome high external static pressure and has low sound capabilities which makes it a great fit for indoor applications and for ducted and sound sensitive locations.
- Thermal Capacity: 12 - 1,335 tons1
- Flow Rate: Up to 6,750 USGPM1
- Counterflow // Centrifugal Fan // Forced Draft
FXT Cooling Tower
The FXT Cooling Tower delivers efficient performance and has the lowest operating costs for small scale projects. Standard design features satisfy today’s environmental concerns, minimize installation costs, maximize operating reliability, and simplify maintenance requirements.
- Thermal Capacity: 58 - 257 tons1
- Flow Rate: Up to 1,155 USGPM1
- Crossflow // Axial Fan // Forced Draft
Nexus® Modular Hybrid Cooler
The revolutionary NexusⓇ Modular Hybrid Cooler is the world’s first intelligent, plug-and-play, modular hybrid fluid cooling system for HVAC and light industrial applications. Shattering what you know about traditional hybrid fluid coolers, it can automatically optimize water and energy savings while delivering the lowest installation costs, lowest operating costs, maximum uptime, lowest maintenance costs, and best water quality in a simplified, compact, and lightweight design.
- Thermal Capacity: 19 - 180 tons1
- Hybrid // Modular // EC Fan System
HXV Hybrid Cooler
The HXV Hybrid Cooler brings you the best of both evaporative and dry cooling in a water saving and energy-efficient solution. The HXV maintains peak system performance for a variety of applications where water is scarce, water costs are high, uptime is critical, or plume is a concern.
- Thermal Capacity: Up to 396 tons1
- Flow Rate: Up to 1,260 USGPM1
- Hybrid // Crossflow // Axial Fan // Induced Draft