Cooling Towers

Cooling Towers

Cooling towers offer a proven and cost-effective solution for rejecting heat from condenser water and industrial processes. During operation, the condenser water or process water flows directly over the heat transfer surface of the cooling tower. As air is introduced into the tower, a fraction of this water is evaporated, cooling the remaining water.

What is the right solution for me? Speak to an Expert
What to learn more about cooling towers?

Series 3000 Cooling Tower

The Series 3000 Cooling Tower leads the industry with the highest efficiency and trusted reliability from BAC. Maintenance is also easiest with an open interior that allows for easiest access to all major components and the optional ENDURADRIVE® Fan System that requires virtually no maintenance for unmatched peace-of-mind. Extreme Efficiency (XE) models further reduce energy and operating costs.

  • Thermal Capacity: 171 - 1,446 tons1
  • Flow Rate: Up to 4,500 USGPM1
  • Crossflow // Axial Fan // Induced Draft
  • System optimization with the Loop™ Platform available

 

Series 1500 Cooling Tower

The Series 1500 Cooling Tower is the best solution for applications requiring low maintenance and layout flexibility, as the single side air inlet design allows it to fit into tight spaces. It also has the lowest energy and maintenance costs. You can easily access all major components from the interior of the unit. Extreme Efficiency (XE) models further reduce the unit’s energy and operating costs.

  • Thermal Capacity: 92 - 747 tons1
  • Flow Rate: Up to 3,150 USGPM1
  • Crossflow // Axial Fan // Induced Draft

 

PT2 Cooling Tower

The PT2 Cooling Tower provides the highest amount of cooling in the most compact footprint in the industry, lowering the total amount of space required. It an ideal solution for applications where space is at a premium.

  • Thermal Capacity: 103 - 827 tons1
  • Flow Rate: Up to 3,100 USGPM1
  • Counterflow // Axial Fan // Induced Draft

 

Series 5000 Industrial Grade Modular Cooling Tower

The Series 5000 Industrial Grade Modular Cooling Tower provides superior performance with maximum uptime for dirty water applications. The Series 5000 has state-of-the-art technology for superior cleanability, the best corrosion-resistance, and the most reliable direct-drive fan system.

  • Flow Rate: Up to 2,883 USGPM per module1
  • Crossflow // Axial Fan // Induced Draft

Series V Cooling Tower

The Series V Cooling Tower is an ideal like-for-like replacement unit for many existing applications, offering the lowest replacement cost with no structural, electrical or piping modifications. It can overcome high external static pressure and has low sound capabilities which makes it a great fit for indoor applications and for ducted and sound sensitive locations.

  • Thermal Capacity: 12 - 1,335 tons1
  • Flow Rate: Up to 6,750 USGPM1
  • Counterflow // Centrifugal Fan // Forced Draft

 

FXT Cooling Tower

The FXT Cooling Tower delivers efficient performance and has the lowest operating costs for small scale projects. Standard design features satisfy today’s environmental concerns, minimize installation costs, maximize operating reliability, and simplify maintenance requirements.

  • Thermal Capacity: 58 - 257 tons1
  • Flow Rate: Up to 1,155 USGPM1
  • Crossflow // Axial Fan // Forced Draft