Series 5000 Industrial Grade Modular Cooling Tower

Series 5000 Industrial Grade Modular Cooling Tower

The Series 5000 industrial grade modular cooling tower provides superior performance with maximum uptime for dirty water applications. The Series 5000 has state-of-the-art technology for superior cleanability, the best corrosion-resistance, and the most reliable direct-drive fan system.

  • Flow Rate: Up to 2,883 USGPM per module1
  • Crossflow // Axial Fan // Induced Draft

ENDURADRIVE® Fan System

The ENDURADRIVE® fan system offers the highest reliability, least  maintenance and lowest energy costs, giving you total peace-of-mind.

TriArmor® Corrosion Protection System

The TriArmor® corrosion protection system provides the ultimate cold water basin protection in the harshest environments. Watch this video to learn more.

How it’s Made: Evaporative Cooling Towers

Have you ever wondered how many steps go into making a Closed Circuit Cooling Tower? Well, here’s your chance to find out! This segment was filmed at BAC’s Manufacturing Plant in Milford, DE with Discovery Communications. Copyright © 2014 Discovery Communications, Inc.

BAC Leads the World in Heat Transfer Solutions

Discover BAC’s ongoing innovations in using the power of water to save energy in this segment of Inside the Blueprint that aired on Fox Business.

Benefits

  • Reliability
  • Maintenance
  • Flexibility
Reliability

ENDURAFLOW™ Heat Transfer System: Superior low clog performance for dirty water applications, reduces fill replacement and downtime.

Industrial Grade Reliability

MAXIMUM UPTIME

  • Maximize thermal performance in demanding  industrial process applications with the patent pending ENDURAFLOW™ heat transfer system and the optimized louver design that reduces splash out compared to  other designs
  • Enhance longevity with a variety of durable materials of construction options, including standard TriArmor® corrosion protection System, EVERTOUGH™ construction, industrial grade 304 and 316 stainless steel, and basinless construction option for existing cold water basins
  • Maximize runtime and virtually eliminate maintenance with the optional direct-drive ENDURADRIVE®  fan system, backed by a 7 year warranty
  • Inherently redundant with modular configuration
Maintenance
Flexibility

Key Resources

Product Catalog

Engineering Data

CAD/BIM Drawings

Get in touch with an expert near you.
Want to select your specific model?