Notes for Products
- Nominal tons of cooling represents the capability to cool 3 USGPM of water from a 95°F entering water temperature to an 85°F leaving water temperature at a 78°F entering wet-bulb temperature.Â
- Tonnage covers NH3, HFC, CO2, and H2O at a variety of conditions; for specific selections please contact your local BAC Representative.
- Nominal tonnage is evaporator tons at a 96.3°F condensing temperature, a 20°F  suction temperature, and a 78°F entering wet-bulb temperature.