Series V Evaporative Condenser
CONFIDENCE & RELIABILITY
      
                The Series V Evaporative Condenser is an ideal like-for-like replacement unit for many existing applications, offering the lowest replacement cost with no structural, electrical or piping modifications. Its high static and low sound capabilities makes it a great fit for indoor applications, ducted, and sound sensitive needs.
- Thermal Capacity: 7 - 1,140 tons3
- Counterflow // Centrifugal Fan // Forced Draft
BAC Leads the World in Heat Transfer Solutions
Discover BAC’s ongoing innovations in using the power of water to save energy in this segment of Inside the Blueprint that aired on Fox Business.
Benefits
- 
            
               Benefits Benefits
- 
            
               Sound Sound
- 
            
               Reliability Reliability
              Benefits
              
            
            
Low Profile VCL Evaporative Condenser Models Available
Flexibility
Increased Installation and Application Flexibility
- Achieve easy indoor installations with centrifugal fans that can overcome the static pressure imposed by external ductwork, allowing the Series V to be installed indoors
- Best for height sensitive installations with low profile models as short as 5’-5”
- Low installed cost for replacement units since all models mount directly on two parallel I-beams
- Minimize ocean freight costs for export shipments with VC1-C models; sized specifically to fit into standard dry van containers
              Sound 
              
            
            
          
                                      
                      
              Reliability