Dry & Adiabatic Products

Dry & Adiabatic Products

Dry cooling solutions use air to reject heat without water consumption, making them well suited for water-constrained applications. Adiabatic cooling solutions use limited water to enhance cooling performance and efficiency during higher ambient temperatures.

What is the right solution for me? Speak to an Expert
Want to learn more about dry and adiabatic products?

TrilliumSeries® Dry Cooler

The TrilliumSeries® dry cooler provides energy savings for water stressed regions. It delivers the highest thermal capacity in the smallest footprint, making it the industry’s most efficient dry cooler for critical cooling applications.

  • Capacity: up to 10,000 MBH4
  • Dry Cooling // Axial Fans // Controls

TrilliumSeries® Adiabatic Cooler

For demanding cooling applications where energy efficiency is paramount but where water must be used sparingly, BAC offers the TrilliumSeries® Adiabatic Cooler. BAC’s innovative, inherently reliable fluid cooler optimizes water and energy efficiency in an easy-to-install package that delivers the lowest ownership costs.

 

TrilliumSeries® Adiabatic Condenser

The TrilliumSeries® Adiabatic Condenser combines the best of evaporative and dry cooling to optimize energy and water savings. Users can reduce peak energy use by 44% vs. traditional air-cooled products or reduce water use by 90% vs. traditional evaporative products. For all of your commercial and industrial refrigeration application needs COand ammonia are available.

  • Up to 376 tons2
  • Adiabatic // EC Fans // Controls