TrilliumSeries® Adiabatic Cooler

TrilliumSeries® Adiabatic Cooler

For demanding cooling applications where energy efficiency is paramount but where water must be used sparingly, BAC offers the TrilliumSeries® Adiabatic Cooler. BAC’s innovative, inherently reliable fluid cooler optimizes water and energy efficiency in an easy-to-install package that delivers the lowest ownership costs.

 

TrilliumSeries® Adiabatic Cooler - Benefits

The TrilliumSeries® adiabatic cooler is designed to optimize water and energy savings with intuitive and intelligent controls that activate evaporative cooling only when needed, delivering up to 20% energy savings compared to traditional alternatives. Watch this video to learn more.

TrilliumSeries® Adiabatic Cooler – Augmented Reality

Here is a preview of the TrilliumSeries® Adiabatic Cooler in augmented reality (AR). Click here to experience the key features and benefits of the TrilliumSeries Cooler in AR.

Benefits

  • Energy & Water
  • Reliability
  • Installation
Energy & Water

Lowest Energy and Water Costs

UP TO 20% ENERGY SAVINGS

  • High Dry Switch Point: Achieved through specialized design and water management
  • Up to 20% Energy Savings: Experienced when comparing to existing adiabatic cooling alternatives in the marketplace
  • Innovative Water Management System: Provided for maximum energy efficiency and minimum water use:
    • Adiabatic Pads: High-efficiency pre-cooler pads, specially developed to deliver maximum heat rejection; unique protective coating is standard
    • Water Management: Dual pump, recirculating system for code compliance and water savings that don’t go down the drain
    • Intelligent Controls: Standard controls continuously optimize water and energy efficiency; run it how you want with multiple pre-set modes of operation
Reliability
Installation

Key Resources

Product Catalog

Specifications

CAD/BIM Drawings

Get in touch with an expert near you.
Want to select your specific model?