PCC Evaporative Condenser

The PCC Evaporative Condenser is an ideal replacement unit that delivers higher performance than conventional counterflow solutions and lowers installation costs by reducing rigging time.

  • Thermal Capacity: 46 - 2,734 tons3
  • Counterflow // Axial Fan // Induced Draft

 

PCC - Construction and Operation

Learn about the PCC Evaporative Condenser including its construction, features, and how it works.

TriArmor® Corrosion Protection System

The TriArmor® Corrosion Protection System provides the ultimate cold water basin protection in the harshest environments. Watch this video to learn more.

BAC Leads the World in Heat Transfer Solutions

Discover BAC’s ongoing innovations in using the power of water to save energy in this segment of Inside the Blueprint that aired on Fox Business.

Benefits

  • Installation
  • Reliability
  • Maintenance
Installation

Rigging Pins: Align the coil casing and basin in less than 15 minutes

Lowest Installation Costs

SINGLE PIECE LIFT AVAILABLE FOR ALL UNITS

  • Reduce rigging time with BAC’s InterLok™ System which includes a structural frame to assure alignment 
  • Align the coil casing and basin in less than 15 minutes with rigging pins  
  • Reduce crane, structural, and vibration isolation costs due to smaller footprint and lighter weight; matches competitor’s units so there is no additional steel or piping needed 
  • Containerized units available for export 
  • Reduce installation time with pre-assembled platform and ladder packages
Reliability
Maintenance

Key Resources

Product Catalog

Engineering Data

CAD Drawings

Get in touch with an expert near you.
Want to select your specific model?