Immersion Cooling Tank

BAC's patented immersion cooling tank powered by CorTex™ technology is designed to deliver dependable performance, efficient operation, and future-ready scalability. It supports high-density compute environments with minimal maintenance needs, while ensuring continuous uptime and easy expansion. Fully integrated into the COBALT™ system, it provides a reliable and sustainable cooling solution tailored to the demands of modern data centers.

  • Capacity: Enables PUE <1.05, Up to 150 kw5, 16-48 RU

Immersion Cooling Tank

Watch this animation to see how the immersion cooling tank works.

Cobalt™ Immersion Cooling System

BAC's COBALT™ immersion cooling system pairs BAC’s patented immersion cooling tank with CorTex™ technology with evaporative, adiabatic, hybrid or dry coolers. The system rejects heat from servers without a chiller, air handlers, or refrigerant. Watch this video to learn more.

Benefits

  • Low-Maintenance Reliability
  • High-Density Design
  • System Compatibility
  • Sustainability & Efficiency
Low-Maintenance Reliability

Patented, Low-Maintenance Reliability

  • Patented design prevents leaks
  • Maintains dielectric fluid integrity for reliable operation
  • Sealed, filter-free design
  • No routine maintenance or fluid handling required
  • Redundant pumps support high uptime
High-Density Design
System Compatibility
Sustainability & Efficiency

Key Resources

COBALT™ System Brochure

Parts Map

Get in touch with an expert near you.
Ready to estimate immersion cooling impact?