Power Generation

Heat Rejection Solutions that Protect Output, Efficiency, and Uptime 
BAC enables power producers to maintain optimal cooling performance under peak demand, variable loads, and strict environmental conditions, supporting operations from condenser temperature control to auxiliary and balance-of-plant systems.

Contact Us

Mission Critical Reliability

  • Proven heat rejection solutions designed for continuous operation and high thermal loads
  • Maintain condenser performance and limits backpressure to protect heat rate 
  • Designed for continuous baseload and cycling operation 
  • Support reliable operation of auxiliary and balance‑of‑plant systems 
  • Help manage water usage, plume, and environmental compliance requirements 
  • Assist with turbine inlet cooling to increase power output

How Our Products Support You

  • Series 3000 Cooling Tower
  • FXV Closed Circuit Cooling Tower
  • PT2 Cooling Tower
Series 3000 Cooling Tower

Series 3000 Cooling Tower

High-capacity cooling for condenser and main plant systems.

  • Supports large condenser water flows required for steam turbines and combined cycle power generation
  • High thermal efficiency helps control condenser temperatures, supporting unit efficiency and power output during peak conditions
  • Fast installation resulting from modularity making it an ideal choice compared to field erected
  • Open, service friendly design allows maintenance access to fill, drift eliminators, and mechanical components without extended outages
  • Optional ENDURADRIVE® fan system reduces mechanical wear and maintenance risk during continuous operation

Learn More

FXV Closed Circuit Cooling Tower
PT2 Cooling Tower

Frequently Asked Questions for Power Generation Cooling Solutions

  1. How does BAC support power generation facilities? 
    BAC designs and manufactures cooling and heat rejection solutions used in power generation facilities worldwide. BAC systems support condenser cooling, auxiliary systems, and balance‑of‑plant applications critical to reliable power production. 
     
  2. Why is heat rejection critical in power generation? 
    Effective heat rejection directly impacts condenser pressure, turbine efficiency, and overall plant heat rate. Insufficient cooling can reduce output, increase fuel consumption, and lead to derates or forced outages. 
     
  3. What cooling applications does BAC support in power plants? 
    BAC solutions are applied across: 
    • Steam surface condenser cooling.
    • Auxiliary and balance‑of‑plant cooling.
    • Closed‑loop process cooling.
    • Industrial and combined heat and power (CHP) systems
       
  4. How does BAC equipment perform under continuous baseload operation? 
    BAC cooling towers are engineered for 24/7 operation, using robust mechanical designs and proven materials to withstand continuous thermal cycles, high flow rates, and demanding environmental conditions. 
     
  5. Can BAC help manage water use and environmental constraints? 
    Yes. BAC offers open and closed‑circuit cooling solutions that help plants balance thermal performance with water consumption, plume considerations, and environmental compliance requirements. 
     
  6. Are BAC cooling systems suitable for plant uprates or retrofits? 
    Many BAC products are designed for like‑for‑like replacement or modular expansion, enabling capacity upgrades or efficiency projects without extensive structural or piping changes. 
     
  7. How does BAC support maintenance and outage planning? 
    BAC equipment is designed with maintenance access and serviceability in mind, helping plants perform inspections, cleaning, and repairs efficiently during planned outages or short maintenance windows. 
     
  8. Does BAC support different power generation technologies? 
    Yes. BAC solutions support fossil fuel, combined cycle, nuclear, biomass, and industrial power generation, as well as renewable‑adjacent and hybrid facilities. 
     
  9. How can a power generation facility select the right BAC solution? 
    Plant owners, engineers, EPCs, and operators can work with local BAC representatives to evaluate thermal duty, load profiles, water conditions, and site constraints to identify the optimal cooling solution.

 

Contact BAC's industrial team today to discover the right solution for you.