Vertex® Evaporative Condenser
The Vertex® Evaporative Condenser offers maximum uptime with easy and safe accessibility. It also has the lowest total cost of ownership with the lowest installation, maintenance, and operating costs.
- Thermal Capacity: 188 - 1,434 tons3
- Counterflow // EC Fan System with Controls (or Axial Fan) // Forced Draft
Vertex® Evaporative Condenser: Benefits
Reliable. Accessible. Efficient. The Vertex evaporative condenser is the industrial refrigeration solution designed for you. Watch this video to learn more.
TriArmor® Corrosion Protection System
The TriArmor® Corrosion Protection System provides the ultimate cold water basin protection in the harshest environments. Watch this video to learn more.
BAC Leads the World in Heat Transfer Solutions
Discover BAC’s ongoing innovations in using the power of water to save energy in this segment of Inside the Blueprint that aired on Fox Business.
Benefits
-
Uptime -
Safety -
Installation -
Maintenance -
Efficiency

EC Fan System: Simple design for lowest maintenance, easiest access and maximum efficiency, this system includes single-stage axial fans and variable-speed EC motors. There is no transmission to maintain!
Industrial Design: Perform through the harshest conditions with a durable and robust industrial design
Maximum Uptime & Reliability
YEAR-ROUND OPERATION
- Maximize reliability and minimize downtime with the EC Fan System (direct-drive fan system with EC motors and axial fans)
- Enjoy peace of mind and uninterrupted operation with multiple fans and motors
- For EC Fan System models, remote monitoring and control of the condenser provides enhanced reliability with Modbus and BACnet connectivity
- Increase reliability, corrosion resistance, and longevity with superior material options that save you time and money
Key Resources
For new equipment, parts and inspection, or general inquiries, please fill out this form.