Materials of Construction

Determining the appropriate material of construction for a project depends on several factors, including water quality, climate and environmental conditions, availability of time and manpower for maintenance, unit lifetime requirements, and budget. BAC provides the widest variety of material of construction options in the industry and has the ability to provide a solution to meet all conditions and budgets.

TriArmor® Corrosion Protection System

The TriArmor® Corrosion Protection System provides the ultimate cold water basin protection in the harshest environments. Watch this video to learn more.

Options

  • TriArmor® Corrosion Protection System
  • EVERTOUGH™ Construction
  • Baltibond® Hybrid Coating
  • Stainless Steel
  • Galvanized Steel
TriArmor® Corrosion Protection System

G-235 Galvanized Steel: This heaviest commercially-available galvanized steel is universally recognized for its strength and durability. With proper maintenance and water treatment, it offers excellent service life under normal operating conditions.

Thermosetting Hybrid Polymer: This polymerized coating is baked onto the galvanized steel creating a durable barrier. It has been tested to withstand 6,000 hours in a 5% salt spray without blistering, chipping, or losing adhesion.

Polyurethane Barrier: Factory-applied, corrosion-resistant, impermeable coating creates a seamless cold water basin, preventing leaks. To ensure longevity, microscopic chains of rubber-like resin molecules permanently bond tightly with one another and the thermosetting hybrid polymer.

TriArmor® Corrosion Protection System

  • The ultimate in corrosion and leak protection for the cold water basin at the best value
  • For over 20 years, thousands of units with the TriArmor® system have withstood the harshest environments, proving its durability and reliability
  • Backed by a 10 year warranty

Learn More

EVERTOUGH™ Construction
Baltibond® Hybrid Coating
Stainless Steel
Galvanized Steel
Get in touch with a sales representative near you.