VCA Evaporative Condenser

When your application calls for a workhorse, turn to the VCA Evaporative Condenser. From BAC’s InterLok™ System to algin the coil casing and basin to the pre-assembled platform packages and unrestricted access to the motors, bearings, and fan, the VCA incorporates features which benefit the installer, operator, end-user, and owner.

  • Thermal Capacity: 87 - 1,443 tons3
  • Counterflow // Axial Fan // Forced Draft

 

VCA - Construction and Operation

Learn about the VCA Evaporative Condenser including its construction, features, and how it works.

TriArmor® Corrosion Protection System

The TriArmor® Corrosion Protection System provides the ultimate cold water basin protection in the harshest environments. Watch this video to learn more.

BAC Leads the World in Heat Transfer Solutions

Discover BAC’s ongoing innovations in using the power of water to save energy in this segment of Inside the Blueprint that aired on Fox Business.

Benefits

  • Maintenance
  • Uptime
  • Installation
Maintenance

BranchLok™ Removal System (Optional): No tools required for inspection reduces maintenance costs; faster cleaning ensures peak efficiency

Easy Maintenance

MAXIMIZE ACCESSIBILITY

  • Easy accessibility with two large access doors and a hinged, internal partition door 
  • Ground level access to the fans, motors, and pump(s) eliminates the need for platforms or ladders to access them 
  • Stay dry while safely inspecting the basin with an internal walkway 
  • Reduce maintenance labor costs with a walkable, spacious interior and easy entry and exit 
  • A wide variety of configurable OSHA compliant modular platforms, handrails, and ladders to meet your specific site requirements
Uptime
Installation

Key Resources

Product Catalog

Engineering Data

CAD Drawings

Get in touch with an expert near you.
Want to select your specific model?