Immersion Cooling Tank
BAC's patented immersion cooling tank with Cortex™ technology, cools servers with remarkable energy efficiency and scalability while ensuring maximum uptime with minimal maintenance. These are best coupled with our outdoor heat rejection solutions, making up BAC's COBALT™ immersion cooling system.
- Capacity: PUE <1.05, 26 RU, 30 kW5
- Immersion Cooling // Dual Pumps
FXV Closed Circuit Cooling Tower
FXV3 Closed Circuit Cooling Tower
The FXV3 Closed Circuit Cooling Tower is perfect for applications to maximize system efficiency and space savings for large projects. The FXV3 has the largest capacity in a single cell of any closed-loop system and provides the added value of reduced operating costs, improved reliability, and a cost-effective solution to both the owner and the installing contractor for large projects.
PFi Closed Circuit Cooling Tower
The highly efficient PFi Closed Circuit Cooling Tower is an ideal replacement unit that delivers a higher system efficiency than conventional counterflow solutions and has the lowest total cost of ownership. The patented OptiCoil™ System increases thermal capacity by up to 30% compared to conventional counterflow fluid cooler equipment.
- Thermal Capacity: 18 - 360 tons1
- Flow Rate: Up to 5,709 USGPM1
- Counterflow // Axial Fan // Induced Draft
Series V Closed Circuit Cooling Tower
The Series V Closed Circuit Cooling Tower is an ideal like-for-like replacement unit for many existing applications, offering the lowest replacement cost with no structural, electrical or piping modifications. Its high static and low sound capabilities makes it a great fit for indoor applications, ducted, and sound sensitive needs.
- Thermal Capacity: 3.9 - 614 tons1
- Flow Rate: Up to 4,470 USGPM1
- Counterflow // Centrifugal Fan // Forced Draft
Series 3000 Cooling Tower
The Series 3000 Cooling Tower leads the industry with the highest efficiency and trusted reliability from BAC. Maintenance is also easiest with an open interior that allows for easiest access to all major components and the optional ENDURADRIVE® Fan System that requires virtually no maintenance for unmatched peace-of-mind. Extreme Efficiency (XE) models further reduce energy and operating costs.
- Thermal Capacity: 171 - 1,446 tons1
- Flow Rate: Up to 4,500 USGPM1
- Crossflow // Axial Fan // Induced Draft
- System optimization with the Loop™ Platform available