Evaporative Condensers

Evaporative Condensers

Designed for Industrial refrigeration, industrial processes, and HVAC, BAC’s evaporative condensers lower system condensing temperatures thereby reducing  compressor horsepower, saving up to 15% energy compared to traditional air-cooled systems. This cost-effective cooling solution condenses refrigerant vapor in a coil that is continually sprayed with water. As the water evaporates, fans reject this heated vapor to the atmosphere.

What is the right solution for me? Speak to an Expert
What to learn more about evaporative condensers?

Vertex® Evaporative Condenser

The Vertex® Evaporative Condenser offers maximum uptime with easy and safe accessibility. It also has the lowest total cost of ownership with the lowest installation, maintenance, and operating costs.

  • Thermal Capacity: 188 - 1,434 tons3
  • Counterflow // EC Fan System with Controls (or Axial Fan) // Forced Draft

 

CXVT Evaporative Condenser

The CXVT Evaporative Condenser is perfect for large applications and has the lowest total cost of ownership, the lowest installation costs, and the best layout to maximize space. The CXVT is available with XE (Extreme Efficiency) models to further reduce operating costs.

  • Thermal Capacity: 540 - 2,114 tons3
  • Combined Crossflow // Axial Fan // Induced Draft

 

CXVB Evaporative Condenser

The CXVB Evaporative Condenser delivers the highest system efficiency, minimizes maintenance and provides the lowest refrigerant charge in the industry.

  • Thermal Capacity: 75 - 1,287 tons3
  • Combined Crossflow // Axial Fan // Induced Draft

 

PCC Evaporative Condenser

The PCC Evaporative Condenser is an ideal replacement unit that delivers higher performance than conventional counterflow solutions and lowers installation costs by reducing rigging time.

  • Thermal Capacity: 46 - 2,734 tons3
  • Counterflow // Axial Fan // Induced Draft

 

Series V Evaporative Condenser

The Series V Evaporative Condenser is an ideal like-for-like replacement unit for many existing applications, offering the lowest replacement cost with no structural, electrical or piping modifications. Its high static and low sound capabilities makes it a great fit for indoor applications, ducted, and sound sensitive needs.

  • Thermal Capacity: 7 - 1,140 tons3
  • Counterflow // Centrifugal Fan // Forced Draft

 

VCA Evaporative Condenser

When your application calls for a workhorse, turn to the VCA Evaporative Condenser. From BAC’s InterLok™ System to algin the coil casing and basin to the pre-assembled platform packages and unrestricted access to the motors, bearings, and fan, the VCA incorporates features which benefit the installer, operator, end-user, and owner.

  • Thermal Capacity: 87 - 1,443 tons3
  • Counterflow // Axial Fan // Forced Draft

 

TrilliumSeries® Adiabatic Condenser

The TrilliumSeries® Adiabatic Condenser combines the best of evaporative and dry cooling to optimize energy and water savings. Users can reduce peak energy use by 44% vs. traditional air-cooled products or reduce water use by 90% vs. traditional evaporative products. For all of your commercial and industrial refrigeration application needs COand ammonia are available.

  • Up to 376 tons2
  • Adiabatic // EC Fans // Controls