BAC to Showcase Cutting-Edge Cooling Solutions at the AHR Expo 2025

JANEIRO 09, 2025

BAC to Showcase Cutting-Edge Cooling Solutions at the AHR Expo 2025

Baltimore, MD (Janeiro 09, 2025) -

Visit Booth #6243 to Experience Innovative Cooling Solutions for a Sustainable Future

Furthering its vision to reinvent cooling to sustain the world, Baltimore Aircoil Company, Inc. (BAC) will showcase its latest innovations in sustainable cooling solutions at the AHR Expo 2025, the event for ‘everything new in HVACR’. This year’s Expo will take place from February 10-12, at the Orange County Convention Center in Orlando, FL. Visitors are invited to explore BAC's groundbreaking products at Booth #6243, including the newly released immersion cooling tank, and the TrilliumSeries® adiabatic cooler.

Attendees will have the opportunity to see BAC’s brand new immersion cooling tank designed to address the growing demands of data centers. This innovative technology achieves remarkable energy efficiency, significantly reducing overall energy consumption by 51% and cooling energy by 95% compared to traditional designs. The cooling process works through direct contact with data center servers submerged in a dielectric fluid within immersion cooling tanks, with heat generated from servers absorbed by the fluid and transferred from the tanks to a cooling unit outside the facility to reject the heat. Once the fluid is cooled within the outdoor unit, it is then transferred back to the in-tank heat exchanger to absorb more heat. There is also no need for a chiller and virtually no maintenance. In combination with BAC’s outdoor heat rejection technologies – including cooling towers, adiabatic coolers, hybrid coolers, and dry coolers – BAC can help customers balance PUE and Water Use Effectiveness (WUE), providing options to meet site specific goals.

Visitors to the BAC booth will have a chance to explore the TrilliumSeries™ adiabatic cooler, showcasing BAC's commitment to water and energy efficiency. This unique adiabatic cooler is ideal for applications demanding both energy efficiency and limited water use. The TrilliumSeries cooler features a smart water management system with high-efficiency pre-cooler pads, a dual pump recirculating system for code compliance, intelligent controls for optimized operation, and up to 20% energy savings compared to alternatives.

Two BAC employees will also be speaking at the educational seminars at the AHR Expo. Catch BAC's Stephen Kline's speech "Heat Rejection for High Density Cooling" Monday, February 10th from 1:00 - 2:00 pm in room W310 hosted by Cooling Technology Institute (CTI). This is an informative presentation on heat rejection for high density computing, featuring critical information on the future of data center cooling. Also make sure to listen to BAC's Laura Marshall as she presents alongside Al Takle and James Marker hosted by Air-Conditioning, Heating, and Refrigeration Institute (AHRI). The presentation is "Thermal Batteries: Low-Cost, Scalable Grid Storage to Achieve Sustainability Costs" on Tuesday, February 11, in room W311EF. They will share insights on the latest innovations in thermal energy storage and its importance.

Visit Booth #6243 at the AHR Expo 2025 to experience BAC's commitment to innovation and sustainability in cooling technology. For more information, visit www.BaltimoreAircoil.com.