JANEIRO 01, 2025

Options to Solve the Challenges of Water Management in Hydrogen Production

Baltimore, MD (Janeiro 01, 2025) -

Consumption of our earth’s resources is one of the most critical considerations for the future of hydrogen production. Water and energy are intrinsically tied together. To produce one is often at the expense of another, but both work in conjunction to power manufacturing processes around the world. As our understanding of technology develops, our means of production for the fuels that power our innovation continue to improve. Both water and energy are required in the production of hydrogen, and its potential to power cars, rockets, and organic chemical production make it one of the most promising industries today. The big challenge with the production of hydrogen is the amount of water needed throughout the entirety of the process. From start to finish, water is consumed in high volumes, but there are key points along the way that can help reduce our water usage going forward.

Click here to read the full article in the Winter 2024 issue of Global Hydrogen Review to learn more.