Automatic Bearing Greasers
- Compatible with all BAC bearings and other non BAC bearings
- Lithium batteries are standard
- Positive displacement pump allows installations up to 20 feet away from bearings when using single and multiple greaser kits
- Variable output and user-settable based on number of bearings, size and type of service
- Significant labor savings through less maintenance
- Multi-Point Automatic Bearing Greasers are now available in 250cc and 500cc
- Replacement grease packs and batteries are available from stock