Inlet Strainers

  • Single point inlet provides automatic flow-balancing to both hot water basins
  • Inlet strainer protects water distribution nozzles from debris, eliminating the need for a separate system strainer
  • Large free-area inlet strainer minimizes pumping head
  • Inlet strainer is easy to remove and clean

Note: Series 3000 Cooling Towers built in 1991 through 2007 were equipped with inlet strainers located in the BALANCE CLEAN® Chamber. The BALANCE CLEAN® Chamber provides a single-point piping connection and automatically balances the flow to both hot water basins. Contact your local BAC Representative for replacement inlet strainers and options, such as winter operation bleed down valves, that prevent freeze-up when the tower is shut down.

 

Key Resources

Parts & Maintenance Guide

Parts Maps

Get in touch with a parts expert near you.