HXV Hybrid Cooler
The HXV Hybrid Cooler brings you the best of both evaporative and dry cooling in a water saving and energy-efficient solution. The HXV maintains peak system performance for a variety of applications where water is scarce, water costs are high, uptime is critical, or plume is a concern.
- Thermal Capacity: Up to 396 tons1
- Flow Rate: Up to 1,260 USGPM1
- Hybrid // Crossflow // Axial Fan // Induced Draft
TrilliumSeries® Adiabatic Cooler
For demanding cooling applications where energy efficiency is paramount but where water must be used sparingly, BAC offers the TrilliumSeries® Adiabatic Cooler. BAC’s innovative, inherently reliable fluid cooler optimizes water and energy efficiency in an easy-to-install package that delivers the lowest ownership costs.
- Adiabatic // EC Fans // Controls
TrilliumSeries® Adiabatic Condenser
The TrilliumSeries® Adiabatic Condenser combines the best of evaporative and dry cooling to optimize energy and water savings. Users can reduce peak energy use by 44% vs. traditional air-cooled products or reduce water use by 90% vs. traditional evaporative products. For all of your commercial and industrial refrigeration application needs CO2 and ammonia are available.
- Up to 376 tons2
- Adiabatic // EC Fans // Controls
TSU-M ICE CHILLER® Thermal Storage Unit
The TSU-M ICE CHILLER® Thermal Storage Unit reduces energy costs by storing cooling while shifting energy usage to off-peak hours. The internal melt process has an easy-to-design closed loop making it ideal for a variety of HVAC applications. Some examples include office buildings, district cooling for urban settings, schools, hospitals, sports arenas, convention centers, and more.
- Thermal Capacity: 90 - 125,000 ton hours
- HVAC Applications
TSU ICE CHILLER® Thermal Storage Unit
Maintain a consistently low water temperature using TSU ICE CHILLER® Thermal Storage Units. These external melt products are ideal for batch cooling for industrial and process cooling applications such as dairies, breweries, chemical manufacturers, food product cooling, bottling processes, produce cooling, and more.
- Thermal Capacity: 90 - 125,000 ton hours
- Industrial and Process Cooling Applications
Immersion Cooling Tank
BAC's patented immersion cooling tank powered by CorTex™ technology is designed to deliver dependable performance, efficient operation, and future-ready scalability. It supports high-density compute environments with minimal maintenance needs, while ensuring continuous uptime and easy expansion. Fully integrated into the COBALT™ system, it provides a reliable and sustainable cooling solution tailored to the demands of modern data centers.
- Capacity: Enables PUE <1.05, Up to 150 kw5, 16-48 RU
- Calculate immersion cooling impact