Centrifugal Fans

Centrifugal Fans

  • Centrifugal fans have inherently low sound characteristics
  • Available in multiple materials of construction to meet various operating conditions
  • Engineered and rated by BAC for optimum performance
  • Maintain thermal performance as originally certified by CTI
  • Complete installation kit includes hardware, adhesive, and clamps


Availability: Available in 15”, 18”, 22”, and 30” diameters for shafts 1-3/16” to 5” in diameter. Fits BAC and other manufacturers’ products.

Maintenance Tip: When installing centrifugal fan wheels on hollow shafts, remember to apply the adhesive under the fan tabs to prevent the fan wheel from slipping on the shaft.

 

Key Resources

Parts & Maintenance Guide

Parts Maps

Get in touch with a parts expert near you.