ENDURADRIVE® Fan System Retrofit Kit
- Complete kit with matching motor, VFD, fan, bushing and upgraded 2-beam mechanical support
- 90% reduction in maintenance costs
- Up to 10% energy reduction vs standard gear drive system
- 100% reliability with the elimination of a power transmission system
- Industry best 7 year motor warranty and 5 year limited VFD warranty
Availability: Horsepower ratings from 20 to 125 horsepower with mounting and shaft dimensions to fit the Series 3000 Cooling Tower.