Axial Fans

Axial Fans

  • Standard fan is high-efficiency and low sound
  • Rugged, aluminum construction for corrosion resistance and extended life
  • For further reduced sound levels, Low Sound Fans, Whisper Quiet Fans, and sound attenuation are available
  • Factory balanced for easy installation and vibration-free operation
  • Maintain thermal performance as originally certified by CTI
  • Most fan kits include bushing and special length bolts

Availability: Available in sizes from 24” to 156” diameter, 4 blades to 12 blades for economical and quiet operation.

Key Resources

Parts & Maintenance Guide

Parts Maps

Get in touch with a parts expert near you.