Shafts

Shafts

  • Specially selected tubing materials ensure strength and durability
  • BAC shafts are precision manufactured for vibration-free operation
  • Epoxy-coated for corrosion resistance
  • Journals are ground and polished for an accurate fit and easy bearing and drive component installation
  • Long keyways for multiple drive combinations
  • Grooved flats for positive, secure set-screw installation

Availability: Sizes from 1” to 2-15/16” diameter and 18” to 148” long. Many available with nickel plating or in stainless steel for added corrosion resistance.

Key Resources

Parts & Maintenance Guide

Parts Maps

Get in touch with a parts expert near you.