Centrifugal Fans
- Centrifugal fans have inherently low sound characteristics
- Available in multiple materials of construction to meet various operating conditions
- Engineered and rated by BAC for optimum performance
- Maintain thermal performance as originally certified by CTI
- Complete installation kit includes hardware, adhesive, and clamps
Availability: Available in 15”, 18”, 22”, and 30” diameters for shafts 1-3/16” to 5” in diameter. Fits BAC and other manufacturers’ products.
Maintenance Tip: When installing centrifugal fan wheels on hollow shafts, remember to apply the adhesive under the fan tabs to prevent the fan wheel from slipping on the shaft.