PT2 Cooling Tower
The PT2 cooling tower provides the highest amount of cooling in the most compact footprint in the industry, lowering the total amount of space required. It an ideal solution for applications where space is at a premium.
- Thermal Capacity: 103 - 827 tons1
- Flow Rate: Up to 3,100 USGPM1
- Counterflow // Axial Fan // Induced Draft
Series 5000 Industrial Grade Modular Cooling Tower
The Series 5000 industrial grade modular cooling tower provides superior performance with maximum uptime for dirty water applications. The Series 5000 has state-of-the-art technology for superior cleanability, the best corrosion-resistance, and the most reliable direct-drive fan system.
- Flow Rate: Up to 2,883 USGPM per module1
- Crossflow // Axial Fan // Induced Draft
Series V Cooling Tower
The Series V cooling tower is an ideal like-for-like replacement unit for many existing applications, offering the lowest replacement cost with no structural, electrical or piping modifications. It can overcome high external static pressure and has low sound capabilities which makes it a great fit for indoor applications and for ducted and sound sensitive locations.
- Thermal Capacity: 12 - 1,335 tons1
- Flow Rate: Up to 6,750 USGPM1
- Counterflow // Centrifugal Fan // Forced Draft
FXT Cooling Tower
The FXT cooling tower delivers efficient performance and has the lowest operating costs for small scale projects. Standard design features satisfy today’s environmental concerns, minimize installation costs, maximize operating reliability, and simplify maintenance requirements.
- Thermal Capacity: 46 - 257 tons1
- Flow Rate: Up to 1,155 USGPM1
- Crossflow // Axial Fan // Forced Draft
Trillium™ Adiabatic Cooler TRFS
The Trillium™ Adiabatic Cooler TRFS combines BAC’s proven adiabatic design with patented intelligent controls to deliver an added performance boost when dry cooling alone may not be enough. Backed by thousands of adiabatic installations worldwide, the TRFS helps data center operators achieve lower fluid temperatures, reduce peak power demand and PUE, minimize water consumption, and increase free cooling opportunities.
TrilliumSeries® Dry Cooler
The TrilliumSeries® dry cooler provides energy savings for water stressed regions. It delivers the highest thermal capacity in the smallest footprint, making it the industry’s most efficient dry cooler for critical cooling applications.
- Capacity: up to 10,000 MBH4
- Dry Cooling // Axial Fans // Controls